Generator models | C2000D5 | Cummins Inc.

C2000D5

Frequency

50 Hz
Rated for kW kVA
Prime 1500 1875
Standby 1650 2063
Data Center Continuous 1500 1875

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

1500 kW

1875 kVA

Standby

1650 kW

2063 kVA

Data Center Continuous

1500 kW

1875 kVA

Contact Sales or find a Location