Generators | DQBPU Power Unit | Cummins Inc.

DQBPU Power Unit

The DQBPU is designed for basic expeditionary airfield resources (BEAR). It uses military Power Command Control and offers significant operational advantages for all military services.

Certification

EPA Tier 2

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Military / AMMPS
DQBPU generator

Designed and tested for military applications, the model DQBPU uses PowerCommand Control and offers significant operational advantages for all military services. It can run on multiple fuels (JP-8, JP-5, Jet A, DF 1,2), operate in wide temperature range and delivers excellent power quality. DQBPU is an integrated power options in a mobile configuration, with reliable and stable power.

Features & Benefits

  • 50/60 Hz, 2400/4160 / 2200/3800 volts, 3 phase, 4 wire
  • 800 kW prime power trailer-mounted diesel fueled generator
  • JP-8, DF1, 2, DL1, 2 JP5 and Jet A, A1, LS1, 2 DS1, 2
  • Operating temperature range: 25°F to 140°F
  • Excellent Power Quality Type II Utility (Class 2A) MIL-STD 1332B
  • EMC radiated emission and susceptibility per MIL-STD 461F.
  • Sound-attenuated 84 dBA @ 7 meters
  • Remote annunciator
  • Paralleling ready (auto/manual)
  • Operation altitude of 4000 feet; above 4000 feet with derate
Specifications
DQPBU 60 Hz 50 Hz
Voltages (v) 2400,4160 2200/3800 -
Prime rating kW (kVA) 800 (1067) 667 (889)
Sound level full load @7m 84 dB(A) 84 dB(A)
Alternator model  741FDM5066 741FDM5066
Size L x W x H mm (in) 9692 x 2456 x 2390mm (382 x97x94in)
Weight w/o fuel kg (lbs) 18407 (40580)  
Weight with fuel kg (lbs) 18747 (41330)  
Fuel Consumption
60 Hz Rating @ 800 kW gph (lph) 
60.8  (230.15)  

 



To access our complete brochure library, click here.