Generators | M15 Q-Range | Cummins Inc.

M15 Q-Range

The Cummins M15 Q-Range commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Small Business Standby
Standby Power
C550D5QB enclosed

What makes the C550D5QB generator sets so special

The fully equipped C550D5QB combines the same reliable power and improved performance with a number of accessories as standard equipment to maximize the versatility. The genset incorporates the sophisticated full Electronic M15 dual speed engine with excellent transient performance, low fuel consumption, extended service intervals and improved derating and cold start capability.

Cummins has designed, engineered and manufactured the new C550D5QB range, ready for anything. Built in Europe, under European specifications, to fully support its customers in a wide range of modern needs

Powerful support

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the C550D5QB M15 range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features

  • Engine - M15: Rugged 4 cycle industrial diesel delivers reliable power, and fast response to load changes.
  • Alternator - Stamford S series Class H with low reactance 2/3 pitch windings.
  • Controller - PC2.2: simple operator interface with manual and remote start/stop control and shutdown fault indication.  
  • Open and Enclosed - Versions available
  • Performance (LAT) - up to 49ºC ambient temperature working operation without power derate for enclosed version. *100% PRP. Consult for additional cooling data
  • Fuel tank - 995 l with spillage catchment guaranteeing at least 14h autonomy at 75% PRP
  • Emissions Compliance - Unregulated
  • Smaller and lighter - Improved power to weight ratio with excellent efficiency
  • Lifting and logistics - Optimized handling and storage needs
  • Sound attenuated - Quite in operation and fully CE and UKCA compliant. The enclosure ensures a safe environment for users once installed.
  • Paint - Enhanced APNR painting system
  • Optimized subsystems - Very simple to operate and use
  • Battery - Lead acid, sealed, flooded/SLI technology battery
  • Battery Charger - Included as standard equipment to ensure engine is always ready to start
  • Coolant heater - Included as standard equipment on enclosed versions to ensure engine start during low ambient temperatures (optional on open versions)
  • Easy to maintain - Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability - Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehensive worldwide warranty.
Specifications
Engine M15-G8: 4 cycle, in-line, Turbocharged and Charge Air Cooled
Bore 135mm
Stroke 169mm
Displacement 14.5 liter
Cylinder block Cast iron, 6 cylinder
Starting voltage 24 volts
Fuel system XPI
Standard cooling system 55ºC ambient radiator
Alternator Stamford series, Brushless, single bearing, revolving field
Controller PC2.2, microprocessor-based , provides enhanced reliability and performance
Battery capacity 2x140Ah
Fuel tank 995l
Guaranteed sound power level - Lw(A) (Enclosed) 106 dB(A)


To access our complete brochure library, click here.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA