Generators | Onan P4500iDF Dual Fuel Portable Generator | Cummins Inc.

Onan P4500iDF Dual Fuel Portable Generator

Designed to go wherever you do, the 4500iDF portable generator brings together efficiency, durability and performance, backed by the Cummins 24/7 support network to ensure that you’ll always have power for when you need it most.

Frequency

60 Hz

Certification

CARB

Product Availability

North America

Applications

Portable Generators
Onan P4500iDF dual fuel portable generator
Specifications
  • Operates at a noise level as low as 52 dBA
  • Fuel selector switch enables easy changeover between gasoline or propane fuels
    • Gas: 4500 peak watts/3700 running watts
    • Propane: 4050 peak watts/3330 running watts
  • Wireless key fob for remote starting
  • One 120V 30A (TT-30R) AC outlet
  • One duplex 120V 20A AC (5-20R) outlet
  • Two 5V USB ports
  • Paralleling ports for use with Cummins 50-amp paralleling kit
  • LED graphical display: Remaining Run Time, Power, Fuel Level, Voltage, Total Hours
  • Push button and remote start with pull-cord backup
  • Battery charger
  • 7.3 hp, 224 cc OHV four-stroke engine
  • Economy mode switch
  • 3.4-gallon fuel tank for 12.5-hour run time at 25% load or 8.2-hour run time at 50% load
  • 15-hour run time at 25% load with 20 lb standard propane tank (4.6 gal)
  • Telescoping handle with preassembled 5.5 in wheels


To access our complete brochure library, click here.