Generators | QSB7-G9 | Cummins Inc.

QSB7-G9 for Rental

Frequency

50, 60, 50/60, Dual Hz
Rated for kW kVA
Prime 116 - 180 145 - 225
Standby 128 - 200 160 - 250

Certification

EPA Tier 4F

Product Availability

North America

Applications

Rental Generators
Mobile Power
qsb7-g9 generator

This Cummins® Rental package is a fully integrated mobile power generation system, providing optimum performance, reliability, and versatility for Standby and Prime Power applications.

Features & Benefits

Cummins diesel engines

  • U.S. Tier IV Final and EU SIIIa certified Cummins QSB7-G9 engines which meet emissions limits without the use of a Diesel Particulate Filter (DPF)
  • Dual speed engine for operation at 50 or 60 Hz
  • Advanced electronic engine controls with integrated after-treatment system provide superior fuel efficiency while reducing emissions
  • High-pressure common rail fuel system reduces engine noise and smoke
  • Cummins Direct Flow™ air filtration offering improved air management, longer service life, and
  • easier serviceability
  • 2-stage fuel filtration with optimum particle and water separation

Control features

  • The most advanced, reliable and capable generator set control system on the market today
  • PowerCommand 3.3© with Masterless Load Demand (MLD) technology enables smartly adapting power to match varying load demand. MLD capable generators allow sharing of information among paralleled generator sets
  • Controls provide precise frequency and voltage regulation, alarm and status message display in one easy to operate customer interface

Engine controls

  • Oil pressure and coolant temperature gauge
  • Fuel level gauge, Diesel Exhaust Fluid (DEF) level gauge and battery voltage gauge
  • Hour meter
  • Engine control module includes remote start capability

Stamford alternators

  • 12-lead reconnectable alternators fitted with voltage selection switch
  • Permanent magnet excitation for improved performance in non-linear load applications

Rental package enclosure

  • Camlock distribution panel
  • Sound attenuated, white powder coated lockable enclosure
  • 24 hour fuel tank (75% Prime) with gauge
  • Roof mounted, single point lift
  • Cooling system rated for 122 °F (50 °C) at 100% Standby ambient
  • Complete engine fluid containment reservoir
  • 4 position voltage selector switch (277/480 or 139/240 or 120/208 VAC 3 phase or 120/240 VAC 1 phase)
  • Shore power (15 A/120 V) – for coolant heater and battery charger
  • Conveniently located analog gauges and heated
  • Human Machine Interface (HMI) display

Rental package options

  • Optional Auxiliary Fuel and DEF connections
  • DOT approved electric brake trailer with heavy duty center mounted jack, ball or pintle hitch
  • DOT approved hydraulic brake trailer with heavy duty center mounted jack, ball or pintle hitch
Specifications

Engine model: QSB7-G9

Alternator data sheet: UCI274F (208/240/480)

Tier rating: Tier IV

Design: 4 cycle, in-line, turbocharged and after-cooled

Bore: 107 mm (4.21 in.)

Stroke: 124.0 mm (4.88 in.)

Displacement: 6.69 liters (408 in3)

Cylinder block: Cast iron, in-line 6 cylinder

Battery capacity: 2 x 760 cca

Battery charging alternator: 70 amps

Starting voltage: 24 volt, negative ground

Fuel system: Direct injection HPCR system

Fuel filter: Dual Spin on fuel filter with water separator

Air cleaner type: 2-stage, dry replaceable element with dust ejector

Lube oil filter type(s): Single spin-on, full flow

Standard cooling system: 122 °F (50 °C) ambient radiator



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA