15.5 Inch S-Cam Drum Brake | Cummins Inc.

15.5 Inch Drum Brake

Product Availability

Asia Pacific, North America

Applications

CDBS Bus and Coach
CDBS Trailer
CDBS Truck
15.5 inch diameter S-cam drum brake

The 15.5 inch diameter S-cam drum brake comes in a large variety of shoe widths (5 inch to 8 inch) and liner grades for different braking and life requirements. Flexible mounting configuration eases vehicle packaging while the fast shoe replacement design minimizes repair and service time. The brake is designed to suit a wide torque requirement band for a broad range of applications. With asbestos-free liners, our 15.5 inch drum brake offers the best in durability, performance and safety.

Features & Benefits

  • Superior brake performance with greater safety and more stopping power
  • Fewer parts for easier brake maintenance and longer brake life and reliability
  • The twin anchor pin design with rigid double web on each fabricated steel shoe assures stabilized alignment and positive braking with no shoe float
  • The S-cam maximizes brake response and provides constant brake pressure during the braking period
Brake Model Rating In Kg m Brake Offset In mm Shoe Width in mm
15.5 Inch (393.7 mm) 1450 56.40 5”, 6”, 7” & 8”


To access our complete brochure library, click here.