Product Finder | Cummins Inc.

Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units
The 15.5 inch diameter S-cam drum brake comes in a large variety of shoe widths (5 inch to 8 inch) and liner grades for different braking and life requirements.
The 325 mm diameter S-cam drum brake comes in a large variety of shoe widths (120 mm, 140 mm and 155 mm) and liner grades for different braking and life requirements.
With a wide range of variants, the 360 drum brake is designed to suit wide torque requirements for a broad range of applications with longer brake lining life.
Our field-proven and widely acclaimed portfolio of planetary wheel ends has expanded to offer 2 new solutions, specifically designed for Defense applications: the 4000 and 5000 Series.
The 410 CGT S-cam drum brake comes in a large variety of shoe widths (160 mm, 180 mm, 200 mm and 220 mm) and liner grades for different braking and life requirements.
The 410 G S-cam drum brake comes in large variety of shoe widths (180 mm and 220 mm) and liner grades for different braking and life requirements.
The 410 NGT S-cam drum brake comes in a large variety of shoe widths (160 mm, 180 mm, 200 mm and 220 mm) and liner grades for different braking and life requirements.
For more than a century, drivers and owners have relied on our trailer axle solutions to keep their heavy-duty world rotating smoothly. Our aftermarket wheel end hub service kits provide three- and five- year extended warranties.
Automatic slack adjuster (ASA) for on-highway, linehaul and vocational applications delivers shorter stopping distances and offers longer lining life.
The B-Frame delivers performance and reliability with features that make it easy to service.
The ELSA 175 air disc brake builds on the world-class ELSA brake family to deliver high performance with excellent options such as secondary sealing and wear sensing.
The ELSA 195 air disc brake is part of the class-leading ELSA brake family with variants that can be used for a range of different applications, including light-duty and midibus.