ELSA 195 Light-Duty & Midibus Air Disc Brake | Cummins Inc.

ELSA 195 Air Disc Brake

Product Availability

Europe, Asia Pacific, Latin America

Applications

CDBS Bus and Coach
CDBS Trailer
CDBS Truck
ELSA 195 air disc brake

The ELSA 195 air disc brake is part of the class-leading ELSA brake family with variants that can be used for a range of different applications, including light-duty and midibus.

Features & Benefits

  • Twin-piston air disc brake
  • Frame options depending on application/duty cycle
  • Wear sensing and indication options available
  • High commonality of aftermarket service kits with other ELSA brakes
  • Part of class-leading ELSA brake family
  • Variants for light-duty (e.g., linehaul trailer) or heavier duty (e.g., midibus) applications
  • Options for wear sensing, air chamber installation angle and secondary sealing at every seal interface
  • Simple servicing
Actuation (Type) Wheel Size (Inch) Vehicles Up To (GAW in Tons) Rotor Diameter (disc) Drum Diameter (drum) Rotor Thickness (disc) Shoe Width (drum) Pad Area (disc only) Brakes Mass (with pads for disc brakes, with shoes for drum) (Axial - for disc only) (in kg) Brakes Mass (with pads for disc brakes, with shoes for drum) (Radial - for disc only) Brake Torque Medium Duty Use (1.5% of cycles at max. torque (1.175 million total) (in kNm) Brake Torque Heavy Duty Use (5.0% of cycles at max. torque (1.25 million total) (in kNm) Air Chamber Angle (disc only) (in degrees) Other Elements
Air (Twin Piston) 19.5 - 375-378 45 160 34 37 17 18 (H model) & 14 (L model) - Axial or Radial


To access our complete brochure library, click here.