ELSA 175 Truck & Bus Air Disc Brake | Cummins Inc.

ELSA 175 Air Disc Brake

Product Availability

Europe, Asia Pacific, Latin America

Applications

CDBS Bus and Coach
CDBS Truck
ELSA 175 air disc brake

The ELSA 175 air disc brake builds on the world-class ELSA brake family to deliver high performance with excellent options such as secondary sealing and wear sensing.

Features & Benefits

  • Single-piston air disc brake
  • Optional secondary sealing at every seal interface
  • Wear sensing and indication options available
  • High commonality of aftermarket service kits with other ELSA brakes
  • Robust taper wear control - no intermediate spreader plate
  • High torque capability 17.5" air disc brake
Actuation (Type) Wheel Size (Inch) Vehicles Up To (GAW in Tons) Rotor Diameter (disc) Drum Diameter (drum) Rotor Thickness (disc) Shoe Width (drum) Pad Area (disc only) Brakes Mass (with pads for disc brakes, with shoes for drum) (Axial - for disc only) (in kg) Brakes Mass (with pads for disc brakes, with shoes for drum) (Radial - for disc only) Brake Torque Medium Duty Use (1.5% of cycles at max. torque (1.175 million total) (in kNm) Brake Torque Heavy Duty Use (5.0% of cycles at max. torque (1.25 million total) (in kNm) Air Chamber Angle (disc only) (in degrees) Other Elements
Air (Single Piston) 17,5 or 19,5 - 330 - 120 23 NA 15 10,5 (L model) - 13 (H model) - Axial


To access our complete brochure library, click here.