B-Frame™ Truck Quadraulic Brake | Cummins Inc.

B-Frame™ Quadraulic Brake

Product Availability

Europe

Applications

CDBS Truck
b-frame quadraulic brake

The B-Frame delivers performance and reliability with features that make it easy to service.

Features & Benefits

  • Wear sensing and indication options available
  • High commonality of aftermarket service kits with other ELSA brakes
  • Single-sided sliding caliper
  • Integrated mechanical parking arrangement
  • Alternative piston diameters (54 mm - 68 mm)
  • Easy pad change
Actuation (Type) Wheel Size (Inch) Vehicles Up To (GAW in Tons) Rotor Diameter (disc) Drum Diameter (drum) Rotor Thickness (disc) Shoe Width (drum) Pad Area (disc only) Brakes Mass (with pads for disc brakes, with shoes for drum) (Axial - for disc only) (in kg) Brakes Mass (with pads for disc brakes, with shoes for drum) (Radial - for disc only) Brake Torque Medium Duty Use (1.5% of cycles at max. torque (1.175 million total) (in kNm) Brake Torque Heavy Duty Use (5.0% of cycles at max. torque (1.25 million total) (in kNm) Air Chamber Angle (disc only) (in degrees) Other Elements
Hydraulic (Twin Piston) - 11 304-324 30 107 14,9 - 17, 6 (service brakes) - 18,3 - 20,9 (Parking brakes) NA - 8 - -


To access our complete brochure library, click here.