325 mm Truck Drum Brake | Cummins Inc.

325 mm Drum Brake

Product Availability

Asia Pacific, North America

Applications

CDBS Truck
325 mm diameter S-cam drum brake

The 325 mm diameter S-cam drum brake comes in a large variety of shoe widths (120 mm, 140 mm and 155 mm) and liner grades for different braking and life requirements. Flexible mounting configuration eases vehicle packaging while the fast shoe replacement design minimizes repair and service time. The brakes are designed to suit a wide torque requirement band for a broad range of applications. With asbestos-free liners, the 325 mm drum brake offers the best in durability, performance and safety.

Features & Benefits

  • Superior brake performance with greater safety and more stopping power
  • Fewer parts for easier brake maintenance and longer brake life and reliability
  • The twin-anchor pin design with rigid double web on each fabricated steel shoe, ensures stabilized alignment and positive braking with no shoe float
  • The S-cam maximizes brake response and provides constant brake pressure during the braking period
Brake Model Rating In Kg m Brake Offset In mm Shoe Width in mm
325 825 42.00 120, 140, 155


To access our complete brochure library, click here.