G-Drive Engines | Diesel KTA19-Series | Cummins Inc.

Diesel KTA19-Series

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 402 - 456 503 - 570
Standby 450 - 503 562 - 629

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Welding
G-Drive - Intermodal
G-Drive - Rail
G-Drive - Crushing / Mining
G-Drive - Lighting Towers
G-Drive - Oil and Gas
G-Drive - Standby
KTA19 Product render

Outstanding durability.

As one of the most durable, heavy-duty diesel engines on the market, the KTA19s six-cylinder, in-line configuration delivers excellent combustion efficiency and fuel economy, whilst its added insulation features provide more even coolant flow and better temperature control.

Using the highly reliable Step Timing Control (STC) to ensure optimum engine timing for all load and ambient temperature combinations, it offers improved cold starting and reduced fuel consumption.

Features & Benefits

Turbocharger Cummins Turbo technologies (CTT) exhaust gas driven turbocharger mounted at top of engine.

Fuel System Cummins PT self-adjusting system. Integral dual flyweight governor provides overspeed protection independent of main governor.

Aftercooler Large capacity aftercooler results in cooler, denser intake air for more efficient combustion and reduced internal stresses for longer life.

Cylinder Block Alloy cast iron with removable wet liners. Cross bolt support to main bearing cap provides extra strength and stability.

Service and Support - G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
KTA19-G4 50 503 / 402 562 / 450 1500 Diesel Non-Regulated Spec Sheet
KTA19-G4 60 570 / 456 629 / 503 1800 Diesel Non-Regulated Spec Sheet

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-2 and Tier-3 products to the market - ahead of the regulatory deadline;
  • the first manufacturer to introduce EU Stage IIIA compliant generator-drive diesel engines to Europe;
  • the leader in innovative emissions solutions that focus predominantly on in-cylinder design improvements to eliminate most of the NOx, HC and PM before they are formed.

As a result, our diesel engines are not only very clean, but also retain all of their performance advantages without exhaust after treatment strategies that add cost and complicate maintenance for end users.

G-Drive Engines

  • Mid-range (1.3 - 9L) medium-horsepower engines (16 to 476 hp), providing the broadest Tier 3 range which further reduce Tier 2 NOx levels by 38%
  • Heavy duty (11 - 15L) 415 to 755 hp engines powering commercial operations
  • High-horsepower (19 - 78L) 675 to 3700 hp at both 1500 and 1800 rpm, designed to meet Tier 2/Stage II emissions requirements for electronics and diagnostics, base engine and turbocharging, power cylinder and fuel systems

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.