Generator models | C1000D2R | Cummins Inc.

C1000D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 800 1000
Standby 880 1100

Product Availability

Africa Middle East, Asia Pacific, Latin America
kta38-g14 generator

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA38-G14 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

800 kW

1000 kVA

Standby

880 kW

1100 kVA

Contact Sales or find a Location