Generator models | C60D6R | Cummins Inc.

C60D6R

Frequency

60 Hz
Rated for kW kVA
Prime 55 68
Standby 60 75

Product Availability

Africa Middle East, Asia Pacific, Latin America
4b3.3 genset

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G12 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

55 kW

68 kVA

Standby

60 kW

75 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

44 kVA

Contact Sales or find a Location