Cummins RV Product Guide | Cummins Inc.

The ultimate Cummins RV product guide

Rv going down a hill with mountains in the background


 

Onan RV generators

Units

Frequency (Hz)

60

Fuel Type

Diesel

13 - 25 of 13

EC-AGS+ product overview

To see if the AGS+ is compatible with your generator, view our AGS+ Compatibility Guide. The Energy Command Auto Gen Start (AGS+) allows you to remotely monitor and manage your RV generator and set up automatic generator starting, all from your mobile device. With an easy-to-use mobile interface, it sends notifications and gives you access to your generator. Just download the app to your iOS or Android device, hookup your AGS_ to your RV, and you’re ready to operate remotely. Auto Generator Start Feature is not compatible with Lithium Batteries.

Functionality:

  • Auto gen start capability
  • Remote system operation
  • Advanced diagnostic capability
  • Power system component monitoring (i.e. maintenance and exercise reminders, generator hours, RV temperature, fault codes, current operation status, battery level, etc.)

Interface:

  • Mobile device app / Bluetooth connectivity (iOS and Android)

Kit contents:

  • EC-AGS+ Gateway
  • Wireless temperature sensor
  • Power harness
  • Y-Harness

Easy installation:

  • Less wiring – DIY installation possible
  • Wireless Temperature Sensors (place anywhere in coach)
  • Up to 3 per device
  • Wireless connectivity to personal mobile devices or standalone HMI

Peace of mind:

  • Don’t worry about your pets when you leave
  • Charge up your battery automatically before quiet time, so you have power all night
  • Start up the generator manually* from your phone or through voice activation (“Hey Siri/Google”)
    • *Bluetooth connection is requited to make changes to the generator or to manually start/stop the generator
  • Safety device prevents activation in storage

Serviceability:

  • Remote software and firmware updates – no need to call a technician to do that
  • Temporary access for technicians
  • Access to generator information (model and serial number)
  • EC-AGS+ iOS & Android app features
  • Receive notifications regarding maintenance & diagnostic alerts
  • Set automatic generator start triggers such as temperature (to turn on air conditioning)
  • Monitor temperature in up to three rooms or zones within the RV
  • Program “quiet time’ hours and battery charging preferences

Back to top

Connect with us