Cummins Power Units
Your local Cummins Power Unit partner, with you every step of the way. Get in touch with us to get more information or a quote for a Power Unit solution.
Our Cummins Power Unit range
View our Custompak 46 to 1050 hp. They are fully customisable to suit your needs and can be used for
a wide variety of industries, including agriculture, construction, mining and emergency services.
Power
325 hp
Power
242 kW
Torque
1050 lb-ft
Torque
1424 N•m
Certification
EPA Tier 3
Power
133 - 275 hp
Power
99 - 205 kW
Torque
431 - 730 lb-ft
Torque
584 - 990 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
110 - 170 hp
Power
82 - 127 kW
Torque
347 - 460 lb-ft
Torque
470 - 624 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3,EU Stage III
Power
100 - 173 hp
Power
75 - 129 kW
Torque
2500 lb-ft
Torque
3390 N•m
Certification
Stage V,EU Stage V
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
755 - 800 hp
Power
563 - 597 kW
Torque
2275 lb-ft
Torque
3084 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
58 - 72 hp
Power
43 - 54 kW
Torque
137 - 199 lb-ft
Torque
186 - 270 N•m
Certification
Tier 3 / Stage IIIA
Power
180 hp
Power
134 kW
Torque
465 lb-ft
Torque
630 N•m
Certification
Non-certified
Power
260 hp
Power
194 kW
Torque
837 lb-ft
Torque
1135 N•m
Certification
Non-certified
Power
400 hp
Power
298 kW
Torque
1400 lb-ft
Torque
1898 N•m
Certification
Tier 3 / Stage IIIA
Power
1050 hp
Power
783 kW
Torque
3415 lb-ft
Torque
4630 N•m
Certification
Non-certified
Power
500 - 600 hp
Power
373 - 447 kW
Certification
EU Stage II,EPA Tier 2
See the QST30 Power Unit in action, with a V12 twin turbocharged diesel engine, a continuous power rating of 1001 hp and 3961 Nm of torque at 1800 rpm.
Twenty-two 1000 hp Cummins Inc. CustomPaks, built in Australia and equipped with Weir Multiflo high-capacity dewatering pumps, have been delivered to one of the world’s largest coal mining contractors for dewatering operations in Indonesia.
October 28, 2024
When a truck isn’t moving, everything around it slows down: deliveries, schedules and operations.
May 21, 2026
Maximizing fluid economy in a heavy-duty diesel powertrain begins long before a new truck delivers its first load.
May 18, 2026
In his retirement, Clessie Cummins perfected several innovations that he had tinkered with throughout the years, including the PT fuel pump and the compression brake which came to be affectionately known as the Jake brake.
May 18, 2026
Caring for our communities is not just part of what we do.
May 08, 2026
What is a driveline? A driveline in a heavy-duty truck transfers power from the engine, through the transmission, to the axles so the vehicle can move.
May 07, 2026
Heavy-duty engines are no strangers to hard work.
May 06, 2026
Introduction Fueled by the rapid rise of artificial intelligence (AI) and a shift toward high-density computing, the data center industry entered 2025 in overdrive.
May 06, 2026
At Cummins Inc., growth is often shaped by the willingness to step into the unknown and embrace new opportunities.
May 06, 2026