Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency

60

Fuel Type

Gasoline

Frequency

60

Fuel Type

Gasoline

The RZ-166/RZ-188 tridem rear drive axles are ideal for construction, utility and other severe service applications where more tractive effort is required over conventional tridem axles.
The SAC (Z-cam) drum brake is designed to reduce installation space and make shoe changes easier.
The SPRC2197 planetary axle is engineered to meet the increasing demands of Off-Highway vocations.
The SPRC4806 planetary rigid axle is engineered to meet the increasing demands of Off-Highway vocations.
Our trailer axle portfolio is comprised of lightweight, durable and serviceable straight and crank axles and can be customized to a customer's application needs.
The STEELite X30 lightweight brake drum offers higher payload capacity and lower maintenance costs for linehaul and weight-sensitive applications. Engineered for strength and superior production tolerances, the STEELite X30 is more than 200 lbs.
The TA277 series axle is engineered to meet the demands of the ground service equipment vocation and features a quieter and stronger differential, full-floating axle shafts and an all-new wheel-end design.
Extreme-duty vocational vehicles need an auxiliary transmission suited for a variety of on- and off-highway applications, including logging, mining, heavy haul, oil field and military.
The Wedge drum brake delivers powerful torque with a compact installation envelope.
Our heavy-duty wet disc brakes are purpose-built for improving the life and reducing the serviceability of brakes to address the increased load and stopping demands of extreme applications.