Goldacres Sprayers - Cummins Powered Since 1999 | Cummins Inc.
goldacres sprayer
Agriculture

Goldacres Sprayers - Cummins Powered Since 1999

by Cummins Inc., Global Power Technology Leader

Australian spray equipment manufacturer Goldacres is well known for providing a wide range of spray equipment, from its 2-litre hand held compression sprayer through to the 8,000-litre broad acre, self-propelled Super Cruiser.

In 1996, Cummins was chosen as Goldacres’ driveline partner during the development of its first self-propelled Crop Cruiser sprayer. Launched in 1999, Goldacres’ flagship product was powered by a Cummins 5.9 litre 6BTA engine, rated at 177 hp (132 kW).

Since then, Cummins has been Goldacres’ engine manufacturer of choice and its newest product, the G Series G4V horticulture self-propelled sprayer is equipped with a QSB4.5 Tier 3 engine.

goldacres sprayer

Compact and designed for minimum maintenance, the QSB4.5 provides premium performance, enabling Goldacres sprayers to work harder, quieter and longer. Proven full authority electronic controls, a high pressure Common-Rail (HPCR) fuel system and reduced noise during operation (the QSB4.5 is 5.9 decibels quieter than its predecessor), ensures highly durable and fuel-efficient equipment.

Goldacres’ larger capacity sprayers, the G5/G6 Crop Cruisers, the G8/G8CT Super Cruisers and the 10-cubic metre G10 Spreader are all powered by Cummins QSB6.7s. Achieving Tier 3 emission standards with in-cylinder technology, the QSB6.7 brings power and versatility whilst maintaining a compact and simple installation. The G5 & G6 Crop Cruisers even feature a two-stage torque curve, achieving maximum drive and high performance with 949Nm (700 ft-lb) torque.

Today, Goldacres has sold more than 400 self-propelled sprayers – all powered by Cummins QSB4.5 four cylinder or QSB6.7 six cylinder engines.

Related case studies
Agriculture Case Study

Calling all farmers! We know that efficiencies help keep your business successful, so we’ve developed ten tips to help increase your fuel economy and save m...

Agriculture Case Study

In 2020, Kubota unveiled its largest tractor to date – the 19,510 lb. / 8550 kg M8. Its big features – power, reliability, comfort and value. Power comes...

Agriculture Case Study

    At the recent Dot power platform demo day in Arizona, Ann Schmelzer, Cummins’ General Manager for Global Agriculture caught up with Gr...