Transfer Cases | Meritor MTC™ Series Transfer Cases | Cummins Inc.

Meritor MTC™ Series Transfer Cases

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
CDBS Mobile Cranes
CDBS Rail Car
Meritor MTC™ Series Transfer Case

Meritor® transfer cases offer optimum mobility, durability and fit for multiple applications, including medium- and heavy-duty trucks for off- and on-highway, agricultural machinery, mining equipment and defense.

Designed for remote- and direct-mount use in a range of main transmissions, Meritor transfer cases are produced under serial conditions, even for prototype batches.

Features & Benefits

  • Precision cast iron for maximum durability or lightweight aluminum housing for increased payload.
  • Compact design reduces packaging requirement
  • Spur gears for maximized durability and high-torque helical gears for quieter operation
  • Available in remote- and direct-mount configurations
  • Gear-driven oil pump for forward and reverse driving
  • Combined splash and forced-feed lubrication for longer life in the harshest conditions
  • Optional proportioning differential, park brake, emergency steering pump, neutral gear and PTO compatibility
  • Auxiliary oil coolers not required
  • Wide selection of yokes and flanges, including KV, half-round and full-round
  • Front axle, engage-on-the-fly capability for easier vehicle operation and compatibility with automatic engagement systems

*Available features vary based on model and type for flexible and versatile vehicle configuration. Please verify the unique features of each model in the specification table below or contact your sales representative to discuss the full catalog of MTC models.

Videos:

Single-speed transfer case line-up

Model Legacy Speed Input torque Ratios Material Front output center distances Rear output center distances
MTC3106 TC-137 3,500 rpm 6,000 lbs-ft (8,135 N·m) 1:1 Aluminum Down: 12 in (305 mm) Down: 12 in (305 mm)
MTC3107 T600 3,500 rpm 7,376 lbs-ft (10,000 N·m) 1,38:1 Cast iron Down: 9.5 in (240 mm) Down: 9.5 in (240 mm)
MTC3109 series RTC-60/MTC-60/ 420/484 3,500 rpm 9,220 lbs-ft (12,500 N·m) 1:1, 1.09:1 Aluminum Down: 16.5 in/19.1 in (420 mm/484 mm) Down: 16.5 in/19.1 in (420 mm/484 mm)
MTC3111 T-2111 2,850 rpm 11,000 lbs-ft (14,914 N·m) 1:1 Cast iron Down: 9.3 in (237 mm) Down and curb: Coaxial
MTC3112 548C 3,700 rpm 12,000 lbs-ft (16,270 N·m) 1:1 Aluminum Down: 13.5 in (343 mm) Down: 13.5 in (343 mm)
MTC3116 T-2111 2,850 rpm 15,600 lbs-ft (21,150 N·m) 1:1 Cast iron Down: 16.1 in (410 mm) Down and curb: Coaxial
MTC3118 series 358/TC-180/ TC-180-23 3,000 rpm 18,000 lbs-ft (24,404 N·m) 1:1 Cast iron;
aluminum optional
Down: 16.9 in - 23.3 in (413 mm - 592 mm) Down: 16.9 in - 23.3 in (413 mm - 592 mm)
MTC3120 TC-143 3,000 rpm 20,000 lbs-ft (27,116 N·m) 1:1 Cast iron Down: 16.1 in (408 mm) Down: 16.1 in (408 mm)
MTC3124 T-2119 2,600 rpm 24,000 lbs-ft (32,539 N·m) 1:1, 0.83:1, 1.21:1 Aluminum Down: 17.3 in (438 mm) Curb: 1.3 in (33 mm) Down: 17.3 in (438 mm)
Curb: 1.3 in (33 mm)

Two-speed transfer case line-up

Model Legacy Speed Input torque Ratios Material Front output center distances Rear output center distances
MTC3203 Vista 3,500 rpm 3,000 lbs-ft (4,067 N·m) High: 1:1
Low: 3:1
Aluminum Down: 8.6 in (217 mm)
Curb: 11.8 in (300 mm)
Down and curb: Coaxial
MTC3204 T232 3,500 rpm 3,870 lbs-ft (5,250 N·m) High: 1:1, 0.9:1
Low: 1.95:1, 2.07:1
Cast iron; aluminum optional Down: 8.7 in (222 mm) Down: 8.7 in (222 mm)
MTC3205 series RTC-25/ MTC-25 5,300 rpm 4,425 lbs-ft (6,000 N·m) High: 0.9:1
Low: 2.1:1, 1.7:1
Aluminum Down: 9.7 in/13.8 in (247 mm/350 mm)
Curb: 9.7 in/0 in (247 mm/0 mm)
Down: 9.7 in/13.8 in (247 mm/350 mm)
Curb: 9.7 in/0 in (247 mm/0 mm)
MTC3206 series TC-237/ 544 3,500 rpm 6,000 lbs-ft (8,135 N·m) High: 1:1
Low: 2.22:1
Aluminum Down: 11.6 in - 12 in (296 mm - 305 mm) Down: 0 in - 12 in (0 mm - 305 mm)
MTC4206** TC-38 3,500 rpm 6,000 lbs-ft (8,135 N·m) High: 1:1
Low: 2.22:1
Cast iron Down: 7.5 in (191 mm)
Curb: 9.5 in (242 mm)
Down: 8.5 in (216 mm)
MTC3207 T600 3,500 rpm 7,376 lbs-ft (10,000 N·m) High: 1:1
Low: 2.45:1, 1.93:1
Cast iron Down: 9.5 in (240 mm) Down: 9.5 in (240 mm)
MTC3208 RTC50 3,800 rpm 7,745 lbs-ft (10,500 N·m) High: 1:1
Low: 2:1
Aluminum Down: 10.6 in (270 mm)
Curb: 1.2 in (30 mm)
Down: 10.6 in (270 mm)
Curb: 1.2 in (30 mm)
MTC3209 series RTC-60/ MTC-60/ 420/380 3,500 rpm 9,220 lbs-ft (12,500 N·m) High: 1.09:1
Low: 2.47:1
Aluminum Down: 15 in/16.5 in (380 mm/420 mm)
Curb: 7 in/0 in (178 mm/0 mm)
Down: 15 in/16.5 in (380 mm/420 mm)
Curb: 7 in/0 in (178 mm/0 mm)
MTC2212* 306 3,000 rpm 12,000 lbs-ft (16,270 N·m) High: 1:1, 0.85:1
Low: 2.5:1
Aluminum Down: 8.5 in (215 mm) Down: 8.5 in (215 mm)
MTC3212 series 315/548B/ TC-270 3,700 rpm 12,000 lbs-ft (16,270 N·m) High: 1:1
Low: 2.23:1, 2.52:1
Aluminum Down: 13.5 in - 16.9 in (343 mm - 430 mm) Down: 13.5 in - 16.9 in (343 mm - 430 mm)
MTC3218 T800 3,500 rpm 18,400 lbs-ft (25,000 N·m) High: 1:1
Low: 1.95:1
Aluminum Down: 10.9 in/18.8 in (276 mm/476 mm)
Curb: 6.6 in/0 in (168 mm/0 mm)
Down: 10.9 in/18.8 in (276 mm/476 mm)
Curb: 6.6 in/0 in (168 mm/0 mm)
MTC3220 TC-142 3,000 rpm 20,000 lbs-ft (27,116 N·m) High: 1:1
Low: 2.23:1
Cast iron Down: 16.1 in (408 mm) Down: 16.1 in (408 mm)
MTC-4210AC - 3,515 rpm 9,750 lbs-ft (13,220 N·m) High: 1:1
Low: 2.05:1
Aluminum Down: 9 in (229 mm)
Curb: 11.14 in (283 mm)
Down: 6.1 in (155 mm)
Curb: 3.78 in (96 mm)
MTC-4210ACP - 3,515 rpm 9,750 lbs-ft (13,220 N·m) High: 1:1
Low: 2.05:1
Aluminum Down: 9 in (229 mm)
Curb: 11.14 in (283 mm)
Down: 6.1 in (155 mm)
Curb: 3.78 in (96 mm)
MTC-4213AC - 3,515 rpm 13,000 lbs-ft (17,630 N·m) High: 1:1
Low: 2.05:1
Aluminum Down: 9 in (229 mm)
Curb: 11.14 in (283 mm)
Down: 0 in (0 mm)
Curb: 0 in (0 mm)
MTC-4230 - 2,500 rpm 29,502 lbs-ft (40,000 N·m) High: 0.85:1
Low: 1.836:1
Aluminum Down: 29.5 in (750 mm) Down: 29.5 in (750 mm)

 



To access our complete brochure library, click here.