PSC1764 | Cummins Inc.

PSC1764

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
CDBS Ground Service Equipment
CDBS Material Handling
CDBS Mobile Cranes
CDBS Refueler
PSC1764 planetary steer axle

The PSC1764 planetary steer axle is engineered to meet the increasing powerful demands of heavy-duty mobile crane, material handling, ground service equipment and agriculture vocations with the capability to support increased driveline torques, tire sizes and loading requirements.

The PSC1764 axle offers a wide selection of overall gear reduction options; load capacities, brakes, and multiple tracks that can be tailored to your specific needs.

Features & Benefits

  • Permanently lubricated steering axle shafts
  • Standard unitized seal on the carrier input pinion reduces the likelihood of oil leaks
  • Optional DCDL (driver-controlled differential lock) available for improved traction vocational requirements
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
55,000 (24,900)    12.40, 13.61, 14.47, 15.79, 16.52, 17.41, 18.35, 19.59, 20.65, 21.71, 22.39, 23.60, 24.81, 26.02, 28.94, 30.35 100.94 (2564) Hub piloted, 23 stud 16.63 (422) 24.0 (610) 2,925 (1,327)


To access our complete brochure library, click here.