FS25 | Cummins Inc.

FS25

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
CDBS Construction and Utility
CDBS Mobile Cranes
FS25 non-drive steer axle

The FS25 Non-Drive Steer Axle is engineered to meet the increasing demands of On and Off-Highway vocations. With a nominal rated capacity of 25,600 lbs. (11,600 kg.), the FS25 covers a broad vehicle range including: truck mounted hydraulic cranes, agricultural, construction, and specialty chassis applications.

Features & Benefits

  • 16.5" x 6" and 7" Q Plus™ (419x152 and 178mm) heavy-duty cam brakes and tubular steel beam construction for multiple OEM vehicle mounting configurations.
  • A standard spindle to beam centerline drop of 1.5" (38.1mm), the suspension height may be varied.
  • Multiple track widths are achieved by varying the beam lengths.
  • The 6.375" (162mm) O.D. tubular steel beam will accommodate a variety of bracket configurations.
  • The straight tie rod design optimizes tie rod strength and enhances protection behind the tubular beam from external damage.
  • Available for either a single or tandem vehicle installation; also has options on dual steer arms and tie rod arms available to improve nominal Ackerman steer.
  • Available mountings in both inch and metric wheel studs to improve OEM vehicle installation flexibility.
GAWR Rating lbs (Kg) Track Inches (mm) Brake Size Inches (mm) Wheel Mounting Inches (mm) Pad Center Inches (mm) Axle Beam Drop Inches (mm) Turn Angle Degrees
25,600 (11,600) 98.8 (2509.5) 16.5 x 6 (419 x 152) S-cam with automatic slack adjusters 10-stud, stud piloted 11.3 (286)

10-stud, hub piloted 13.2 (335)
49.85 (1,265) 1.5 (38.1) 41


To access our complete brochure library, click here.