500 - 1010 kVA Diesel Generators

High Fuel Efficiency, Low Emission Levels, 24x7 Service Support

Cummins understands how essential uninterrupted power is for all – home, business and commercial. Learn more about our 500 kVA to 1010 kVA product range.

Certification

CPCB II

Product Availability

India
India Diesel Generators 500kVA - 1010kVA
Specifications
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C500D5P 500 KTAA19-G10 587 HCI544D PC1.2 Download the Brochure
C600D5P 600 KTAA19-G12 713 HCI544E PC3.3 Download the Brochure
C625D5P 625 KTAA19-G13 739 HCI544F PC3.3 Download the Brochure
C650D5P 650 QSK19-G7 828.5 HCI544F PC1.2
C750D5P 750 KTA38-G12 1069 HCI634W PC3.3 Download the Brochure
C810D5P 810 KTA38-G12 1069 HCI634V PC3.3
C910D5P 910 KTA38-G17 1069 HCI634Y PC3.3 Download the Brochure
C1010D5P 1010 KTA38-G5 1180 HC6Y PC3.3 Download the Brochure


To access our complete brochure library, click here.