Engines | ISL Well Servicing (EPA 2007) | Cummins Inc.

ISL Well Servicing (EPA 2007)

Power

345 - 365 hp 257 - 272 kW

Torque

1150 - 1250 lb-ft 1559 - 1695 N•m

Certification

EPA 2007

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Oil and Gas Engines
Well Servicing

The low cost and high performance of Cummins ISL make it the ideal choice for a broad range of trucks, from LTL carriers with day cabs to dump trucks, refuse haulers and mixers. Six Sigma practices help to ensure reliability and durability, while design modifications for 2007 make the ISL run cleaner, with excellent power and fuel economy. The VGT™ Turbocharger even functions as an exhaust brake, for better stopping power and vehicle control.

How did we make all these improvements and still meet stringent emissions controls? With a totally integrated system that includes our proven cooled- EGR subsystem, a High Pressure Common Rail fuel injection system, the patented VGT Turbocharger, Cummins Particulate Filter and a crankcase ventilation system.

Features & Benefits

Cummins ISL delivers the power, performance and operating efficiency that is unrivaled in its class. Benefits of this leading-edge design include:

  • Cooled Exhaust Gas Recirculation – Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Cummins Particulate Filter – Fully integrated for uncompromising performance, reliability. Cummins design allows regeneration even in adverse operating conditions. Reduces particulate matter more than 90%.
  • Crankcase Ventilation System – Electronically managed for optimum efficiency. Does not add parasitic load or complexity to the engine. Coalescing filter is easily serviced, only needing replacement every 2 years, 2,000 hours or 80,000 miles (128,000 km).
  • Fully Integrated Electronic Controls – A single ECM (Electronic Control Module) controls the engine and aftertreatment. Also coordinates interaction with the transmission, ABS, engine brake, cooling fan and more.
  • Variable Geometry Turbocharger – Enhanced response and control with electric actuation for infinite adjustment, providing exact boost across the operating range. Sliding nozzle design increases reliability, durability.
  • Enhanced High Pressure Common Rail Fuel System – Delivers optimum balance of performance, emissions control and fuel economy across the entire operating range.

Enhanced Reliability and Durability

Cummins ISL is designed for years of dependable service:

  • Targeted piston cooling, roller followers and articulated steel-top pistons increase durability.
  • A combination full-flow and bypass oil filter extends piston ring and bearing life.
  • The engine block and cylinder head have been redesigned to provide increased strength.
  • High-efficiency lube cooler lowers oil temperatures for long life.
  • A coalescing filter virtually eliminates oil blowby.
  • Coolant flow has been optimized and balanced, effectively reducing cylinder temperatures.

Optional Equipment

  • C BrakeTM by Jacobs® is a compression brake designed specifically for the ISL. It provides up to 252 braking horsepower and reduces wear on service brakes.
  • Water-in-fuel sensor alerts drivers of contamination that could cause performance and durability problems.
  • Rear Engine Power Take-Off (REPTO) is available to meet auxiliary power needs.

Gearing and Transmission Recommendations

The ISL matches well with all types of mechanical and automatic transmissions. The optimum balance of performance and fuel economy with direct or overdrive transmissions in regional LTL and vocational applications is achieved when the ISL is geared to cruise in the 1600-1900 rpm range.

In vocational and P&D applications using automatic transmissions, it is best to select the proper rear axle ratio for the vehicle’s tire size and desired top road speed.

Log on to powerspecweb.cummins.com for more gearing recommendations.

Electronic Tools

  • INSITE™ – For years Cummins INSITE software has been making it easy for technicians to troubleshoot, repair and service our electronic engines through easy-to-follow steps on your computer. Providing the kind of uptime you demand from your trucks.
  • QuickServe® Online – The right information is priceless. Things change so rapidly today, you can’t afford to take a chance on outdated information. Paper manuals and CD-ROMs can’t always keep pace with ever-changing parts and service information. You need the most current information – continuously updated – every minute of every day. The Internet is the answer. QuickServe Online is your complete reference for Cummins parts and service information on the Internet. For more information, contact your Cummins distributor or log on to quickserve.cummins.com.

Warranty Coverage

Cummins base engine coverage* is 2 years/250,000 miles (402,336 km), whichever occurs first. It covers virtually everything at no additional cost.

* Plan covers defects in materials or factory workmanship.

Extended Coverage

A variety of extended coverage plans are available for ISL engines in every application. Contact your local Cummins dealer or distributor for details.

Specifications
Advertised Horsepower 345-365 Hp (257-272 kw)
Peak Torque 1150-1250 Lb-ft (1559-1695 N•m)
Governed Speed 2100 rpm
Clutch Engagement Torque 550 Lb-ft (746 N•m)
Number of Cylinders 6
Oil System Capacity 7.3 U.S. Gallons (27.6 Liters)
System Weight 1,685 Lb (764 kG)
Engine (Dry) 1,635 Lb (742 kG)
Aftertreatment System* (50 Lb 23 kG)

*Increase over standard muffler



To access our complete brochure library, click here.
Ratings
Engine Model Advertised HP (kW) Peak Torque Lb-Ft (Nm) @ RPM
ISL 365 365 (272) 1250 (1695) @ 1400
ISL 345 345 (257) 1150 (1559) @ 1400

Additional ratings may be available. Check with your Cummins distributor or dealer.

Maintenance

 

 

ISL Maintenance Intervals

 

 

  Miles/Kilometers Hours Months
Oil and Filter 20,000 MI
32,000 KM
500 6
Primary Fuel Filter 20,000 MI
32,000 KM
500 6
Secondary Fuel Filter 40,000 MI
64,000 KM
1,000 12
Coolant Filter NONE* NONE* NONE*
Overhead Adjustment 150,000 MI
241,500 KM
5,000 48
Coalescing Filter 80,000 MI
128,000 KM
2,000 24
Particulate Filter Cleaning 200,000-400,000 MI (320,000-640,000 KM)


* If engine is equipped with an optional coolant filter, it will need to be replaced on the
same intervals as the oil filter.
The Cummins Particulate Filter is designed to last the life of
your engine. Regeneration is fully automated and controlled
by the ECM. See Owner’s Manual for complete details.

Efficiency
Performance

or