Engines | KTA50 Land-Based Power Module (60Hz) | Cummins Inc.

KTA50 Land-Based Power Module for Drilling (60Hz)

Power

1470 - 1470 hp 1096 - 1096 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Oil and Gas Engines
Drilling
KTA50 Land-Based drilling power module

Cummins KTA50 drilling power modules are designed, developed, assembled and tested at the Cummins Oil and Gas Center of Excellence and are delivered with the full force of Cummins behind them. Every component from the engine to the alternator is built to provide optimum performance, reliability, and versatility for oil and gas drilling applications. The complete power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

Specifications

General specifications
V-16, 4 Stroke Diesel



To access our complete brochure library, click here.
Ratings

These modules are to be used in continuous operation at varying load land drilling applications where maximum power is needed for short periods of time during initial starting or sudden overload. Refer to engine data sheet for additional information.

G-Drive Ratings

Model Advertised Power BHP (kW) Hz Rating Emissions Certification Level
KTA50 1855 (1383) @ 1800 60 Non-Certified
KTA50 1470 (1096) @ 1200 60 Non-Certified
Efficiency
Performance

or