G-Drive Engines | Diesel M15 | Cummins Inc.

Diesel M15

Evolved from the proven and successful base engine platform of an automotive engine, the M15 engine utilizes the Cummins High Pressure Injection (XPI) fuel system and is widely accepted for its high levels of in-service reliability and performance. Robust, clean, resilient, and capable of matching the duty cycle and operating conditions of many applications, the M15 engine is suitable for both open and enclosed installations as well as stationary or mobile applications.

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 400 - 409 500 - 512
Standby 440 - 450 550 - 563

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Intermodal
G-Drive - Rail
G-Drive - Dynamic / Rotary UPS
G-Drive - Crushing / Mining
G-Drive - Oil and Gas
G-Drive - Standby
G-drive Diesel M15

Features & Benefits

Integrated design – Coolpac products are supplied complete and factory fitted with cooling package and air cleaner for a complete power package. Each component has been has been specifically developed and rigorously tested for G-Drive products, ensuring high performance, durability and reliability.

Service and support – G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Derating – Best in class derating thresholds for temperature and altitude, making these engines top performers in the harshest of conditions. 

Full authority electronic dual speed engine – Advanced engine monitoring, diagnostics, protection and control, coupled with the XPI fuel system, capable of delivering extreme fuel injection pressures with multiple injection events, results in reduced emissions, improved fuel efficiency, lower noise and enhanced engine performance.

Fuel filtration system – Two-stage fuel filtration system provides high levels of protection against fuel becoming contaminated with dust, dirt, or water.

Controls – Fitted with a Power Generation Interface (PGI) to improve emissions, the widely accepted SAE J1939 industry standard CAN based communication network provides advanced engine protection, ensuring faster connectivity along with a superior fault-finding capability.

Crankcase breather – Cummins patented variable impactor breather design and coalescing filter removes emissions as required by regulations, with the added benefit of eliminating oil drips and mist while keeping the surroundings clean.

Reduced operating costs – Extended service intervals for the oil and filter changes.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Spec Sheet
M15-G8 50 500 / 400 550 / 440 1500 Diesel M15-G8
M15-G8 60 512 / 409 563 / 450 1800 Diesel M15-G8

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-4F and Tier-3 products to the market - ahead of the regulatory deadline;
  • the first manufacturer to introduce EU Stage V compliant generator-drive diesel engines to Europe;
  • the leader in innovative emissions solutions that focus predominantly on in-cylinder design improvements to eliminate most of the NOx, HC and PM before they are formed.

As a result, our diesel engines are not only very clean, but also retain all their performance advantages with and without the Cummins exhaust after treatment systems ensuring complicate maintenance for end users.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer
  • Provide the benefit of the coverage immediately
  • Treat all customers fairly and consistently
  • For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor


To access our complete brochure library, click here.