Generators | 1000kW and 1300kW Natural Gas Gensets | Cummins Inc.

1000 kW and 1300 kW Natural Gas Gensets

These Cummins gas generator sets are a fully integrated power generation system utilizing state of the art technology that result in optimum performance and efficient use of fuel.

Frequency

60 Hz
Rated for kW kVA
Standby 1000 - 1300 1250 - 1625

Certification

UL 2200

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Commercial Industrial Generators
Water Treatment
Healthcare
1000kw engine

Powered by the QSK60G engine, the 1000kW and 1300kW gensets are built for standby and demand-response applications with a skid-mounted radiator, the PC3.3 controller and circuit breakers. Gensets meet 10-second start with UL2200 and CSA22.2 listings.

1000 kW and 1300 kW Natural Gas Gensets

 

Key Applications

  • Commercial Buildings
  • Wastewater and Water Treatment
  • Manufacturing
  • Public Infrastructure
  • Healthcare


Service and support

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining your generator sets, with 500 company-owned and independent distributor facilities and 8,000 dealer locations. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers and part distributions facilities in over 190 countries spread across 6 continents.

Features & Benefits

  • Fully Integrated Cummins Proven Solutions
    • EPA NSPS Non-Emergency Factory Certified Cummins 60L Natural Gas Engine for Standby and Demand Response (Engine)
    • Cummins Heavy-duty Alternator for superior motor starting capability (alternator)
    • Cooling capability up to 45C (Radiator)
    • PowerCommand® 3.3 Control with Paralleling and Masterless Load Demand (Control) 
    • Fully factory installed weather and sound enclosures with extreme cold packages for extreme environments 
  • Superior Performance and Compliance
    • NFPA 110 type 10 capable
    • Single step load acceptance
    • UL2200
    • CSA22.2


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

1000 kW

1250 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

1300 kW

1625 kVA