Generator models | C1000D6RE | Cummins Inc.

C1000D6RE

Frequency

60 Hz
Rated for kW kVA
Prime 900 1125
Standby 1000 1250

Product Availability

North America
rental generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X15-G17 TWIN - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

ISO Container

kW/kVA

1000 - 2000 kW/kVA

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

450 kW

563 kVA

Standby

500 kW

635 kVA

Contact Sales or find a Location