Generator models | C40D2R | Cummins Inc.

C40D2R

Frequency

60 Hz
Rated for kW kVA
Prime 36 45
Standby 40 50

Product Availability

Africa Middle East
4BT3.9-G2

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G12 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

36 kW

45 kVA

Standby

40 kW

50 kVA

Related Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

31 kW

38 kVA

Standby

34 kW

42 kVA

Contact Sales or find a Location