Generator models | C66D5L | Cummins Inc.

C66D5L

Frequency

50 Hz
Rated for kW kVA
Prime 48 60
Standby 53 66

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
4BTAA3.3 I-Range Generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G13 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Contact Sales or find a Location