Generator models | C900D5 | Cummins Inc.

C900D5

Frequency

50 Hz
Rated for kW kVA
Prime 656 820
Standby 720 900
Data Center Continuous 656 820

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK23-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

656 kW

820 kVA

Standby

720 kW

900 kVA

Data Center Continuous

656 kW

820 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

725 kW

906 kVA

Standby

800 kW

1000 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

656 kW

900 kVA

Standby

720 kW

900 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

680 kW

850 kVA

Standby

750 kW

938 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

600 kW

750 kVA

Standby

660 kW

825 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

600 kW

750 kVA

Standby

660 kW

825 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

656 kW

820 kVA

Standby

720 kW

900 kVA

Contact Sales or find a Location