Generator models | C900D6 | Cummins Inc.

C900D6

Frequency

60 Hz
Rated for kW kVA
Prime 835 1044
Standby 925 1156
Data Center Continuous 835 1044

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

835 kW

1044 kVA

Standby

925 kW

1156 kVA

Data Center Continuous

835 kW

1044 kVA

Contact Sales or find a Location