Generator models | C995N5C | Cummins Inc.

C995N5C

Frequency

50 Hz

Rating

1000 - 2000 kW/kVA

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
QSK60 Gas Generator Model

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60G - Lean Burn Gas

Rating

Continuous

Product Type

50Hz Lean Burn Gas

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Continuous

995 kW

1244 kVA

Contact Sales or find a Location