Generator models | CI 27.5D5P | Cummins Inc.

CI 27.5D5P

Frequency

50 Hz
Rated for kW kVA
Prime 22 27.5

Product Availability

India
X2.5-G5/G6 Engine

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

X2.5G1 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

5 - 25 kW/kVA

Prime

22 kW

27.5 kVA

Connect with us