Generator models | CI 600D5P | Cummins Inc.

CI 600D5P

Frequency

50 Hz
Rated for kW kVA
Prime 480 600

Product Availability

India
QSM15-G1 to QSK19-G30 Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSK19-G30 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

200 - 500 kW/kVA

Prime

480 kW

600 kVA