Generator models | DQKANLOWNOX | Cummins Inc.

DQKANLOWNOX

Frequency

60 Hz
Rated for kW kVA
Prime 2250 2813
Standby 2500 3125

Product Availability

North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-G26 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2250 kW

2813 kVA

Standby

2500 kW

3125 kVA

Contact Sales or find a Location