Generators | Onan Marine QD 40-110 kW Generator | Cummins Inc.

Onan Marine QD 40-110 kW Generator

  • The Onan Digital Display provides user-friendly diagnostics, including extensive engine and alternator information
  • Largest worldwide certified support network in the industry
  • Optimized mounting system greatly reduces vibration
  • Electronic frequency control - a must for digital appliances and computers requiring quality power
  • More than 100 years of marine experience stand behind every Onan Marine generator set

Frequency

50, 60 Hz

Certification

EPA Tier 3, Stage V

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine - Generators
Onan Marine QD Generator

Engine Model: 4-cycle, 4-cylinder, turbocharged, water cooled marine diesel

Alternator: Onan 4-Pole

Features & Benefits

  • Powerful Cummins B4.5 engine
  • Available for recreational and commercial gensets
  • Available in both 50 Hz and 60 Hz models, with outputs up to 110 kWe
  • Available with or without sound enclosures
  • Single-side service access for easy maintenance
  • More than 100 years of marine experience stand behind every Onan Marine generator set
Specifications

 

 

40-80 kW Product Information          70-110 kW Product Information

 

40-80 kW Product Dimensions and Weight:

  Housed Unhoused
Overall Length - mm (in) 1782 (70.2) 1780 (70.1)
Overall Width - mm (in) 833 (32.8) 818 (32.2)
Overall Height - mm (in) 1036 (40.8) 975 (38.4
Overall Weight - kg (lb) 1156 (2548.5) 1031 (2272.9)

Dimensions may vary based on selected engine configuration.

 

Ratings 40-80 kW:

kWe kVa Hz RPM Phase Voltage Amps
40 50 60 1800 3 120/208 138.8
          120/240 120.3
          127/220 131.2
          139/240 120.3
          240/416 69.4
          255/440 65.6
          277/480 60.1
40 40 50 1500 1 110/220 181.8
          115/230 173.9
          120/240 166.7
40 50 50 1500 3 110/190 151.9
          110/220 131.2
          115/200 144.3
          115/230 125.5
          120/208 138.8
          120/240 120.3
          220/380 76.0
          230/400 72.2
          240/416 69.4
          255/440 65.6
45 45 60 1800 1 120/240 135.3
55 55 60 1800 1 120/240 229.2
55 68.8 60 1800 3 120/208 190.8
          120/240 165.4
          127/220 180.4
          139/240 165.4
          240/416 95.4
          255/440 90.2
          277/480 82.7
55 68.8 50 1500 3 110/190 208.9
          120/208 190.8
          110/220 180.4
          120/240 165.4
          220/380 104.5
          240/416 95.4
58 58 50 1500 1 110/220 180.4
          120/240 165.4
65 65 60 1800 1 120/240 270.8
65 81.3 60 1800 3 120/208 225.5
          120/240 195.5
          127/220 213.2
          139/240 195.5
          240/416 112.8
          255/440 106.6
          277/480 97.7
65 81.3 50 1500 3 110/190 246.9
          110/220 213.2
          115/200 234.5
          115/230 204.0
          120/208 225.5
          120/240 195.5
          220/380 123.4
          230/400 117.3
          240/416 112.8
          255/440 106.6
             
             
80 100 60 1800 3 120/208 277.6
          120/240 240.6
          127/220 262.4
          139/240 240.6
          240/416 138.8
          255/440 131.2
          277/480 120.3

 

 

70-110 kW Product Dimensions and Weight:

  Housed Unhoused
Overall Length - mm (in) 1947 (76.6) 1944 (76.5)
Overall Width - mm (in) 904 (35.6) 891 (35.1)
Overall Height - mm (in) 1129 (44.4) 1129 (44.4)
Overall Weight - kg (lb) 1453 (3203) 1337 (2947.6)

Dimensions may vary based on selected engine configuration.

Ratings 70-110 kW:

kWe kVa Hz RPM Phase Voltage Amps
73 73 50 1500 1 110/220 239.5
          120/240 219.5
80 100 50 1500 3 110/190 303.9
        3 115/200 288.7
        3 115/230 251.0
        3 120/208 277.6
        3 120/240 240.6
        3 220/380 151.9
        3 230/400 144.3
        3 240/416 138.8
        3 255/440 131.2
85 85 60 1800 1 120/240 255.6
98 124 60 1800 3 120/208 343.5
        3 120/240 297.7
        3 127/220 324.8
        3 139/240 297.7
        3 240/416 171.7
        3 255/440 162.4
        3 277/480 148.8
99 124 50 1500 3 110/190 376.0
        3 120/208 343.5
        3 110/220 324.8
        3 120/240 297.7
        3 220/380 188.0
        3 240/416 171.7
110 138 60 1800 3 120/208 381.7
        3 127/220 360.8
        3 139/240 330.8
        3 120/240 330.8
        3 240/416 190.8
        3 255/440 180.4
        3 277/480 165.4


To access our complete brochure library, click here.