Onan QG 7000i DF

Frequency

60 Hz

Certification

50 State

Product Availability

North America
QG 7000i DF

The Cummins Onan QG 7000i DF generator delivers quiet, efficient 7kW power for mobile and RV applications, using advanced inverter technology and variable-speed operation to reduce noise, vibration, and fuel consumption while providing clean power for sensitive electronics. Its dual-fuel capability runs on gasoline or liquid propane vapor for added flexibility, and despite its ability to power two 15,000 BTU air conditioners, it’s the lightest installed 7kW generator in its class, with a compact footprint and National Park Service-compliant sound levels—backed by Cummins reliability, smart diagnostics, and a strong support network.

Find a dealer

Key benefits

  • Low noise & vibration
  • Fuel efficient
  • Clean exhaust
  • Clean electricity to protect electronics 
  • Integrated via RV’s control interface for control and monitoring
  • Low maintenance
     
Specifications
  • Variable speed engine with PMA alternator
  • Low noise and vibration
  • Electronic fuel injection 
  • Low maintenance
  • Clean sine wave to prevent damage from surges
  • J1939 interface
  • Over 70 lbs lighter than legacy model


To access our complete brochure library, click here.