QSG12 Q Range

This Cummins commercial generator set is a fully integrated power generation system, providing optimal performance, reliability, and versatility for Stationary Standby and Prime Power applications.

Frequency

50 Hz
Rated for kW kVA
Prime 288 - 327 360 - 409
Standby 320 - 360 400 - 450

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Small Business Standby
Standby Power
Cummins QSG12 Generator

What makes the QSG generator sets so special

With an extremely compact footprint, the Cummins QSG12 range of generator sets reduces your transportation and warehousing costs. That’s a lot of savings for a robust and super reliable generator, with improved autonomy, for long-lasting power.

      
Cummins has designed, engineered and manufactured the new Cummins QSG12 range, ready for anything. Built in Europe to fully support its customers whenever they’ll need it.

       
Powerful support, too

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the QSG12 range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features & Benefits

  • Engine: Rugged 4 cycle industrial diesel Quantum series delivers reliable power and fast response to load changes.
  • Alternator: Stamford S series Class H with low reactance 2/3 pitch windings.
  • Controller: PC2.2: integrated microprocessor based generator set control system providing voltage regulation, engine/alternator protection, operator interface and isochronous governing.  
  • Enclosure: Open and enclosed versions available
  • Performance (LAT): Up to 40ºC ambient temperature working operation without power derate for enclosed version. *100% PRP. Consult for additional cooling data
  • Fuel tank: 995 l with 110% spillage catchment guaranteeing at least 16h autonomy at 75% PRP* (*See models)
  • Emissions Compliance: Unregulated
  • Smaller and lighter: Improved power to weight ratio with excellent efficiency
  • Lifting and logistics: Optimized handling and storage needs
  • Sound attenuated: Quite in operation and fully CE and UKCA compliant.
  • Paint: Enhanced APNR painting system
  • Optimized subsystems: Very simple to operate and use
  • Battery: Lead acid, sealed, flooded/SLI technology battery
  • Battery Charger: Included as standard equipment to ensure engine is always ready to start
  • Coolant heater: Included as standard equipment to ensure engine start during low ambient temperatures 
  • Easy to maintain: Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability: Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehensive worldwide warranty.
     
Specifications

Engine: QSG12 4-cycle inline 6-cylinder diesel engine, turbocharged and after-cooled.

Bore: 132

Stroke: 144

Displacement: 11.8 liter

Cylinder block: Alloy cast iron inline 6-cylinder

Starting voltage: 24 volts DC

Fuel system: XPI

Standard cooling system: 50 deg. C ambient radiator

Alternator: Stamford S series, brushless, 4-pole, single bearing, revolving field

Controller: PC2.2, electronic control for total system integration

Battery capacity: 2x140Ah

Fuel tank: 995L

Sound power level @ 75% PRP (LWA): 98 dB(A)



To access our complete brochure library, click here.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

288 kW

360 kVA

Standby

320 kW

400 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

327 kW

409 kVA

Standby

360 kW

450 kVA