G-Drive Diesel | Cummins Inc.

Revolutionizing power generation with powered by Cummins G-Drive Diesel Solutions

 

Diesel technology remains a cornerstone of our commitment to delivering reliable, efficient and versatile generator engines. The efficiency of diesel engines is a defining feature of our power solutions. Diesel ensures that the Powered by Cummins G-Drive generator engines provide robust performance across various applications, offering a cost-effective and dependable power source for businesses worldwide. These engines offer optimal fuel efficiency and longevity, making them the preferred choice for industries seeking long-lasting and reliable power generation solutions.

Designed to thrive in extreme temperatures and challenging environments, our engines ensure uninterrupted power supply for critical applications. Our customers can confidently rely on Cummins G-Drive engines for consistent and dependable power generation, even in the most demanding circumstances. Powered By Cummins G-Drive engines elevate your power infrastructure with efficiency, durability and adaptability.

Diesel Cummins G-Drive engines

Engine Model HZ

Standby kVA/kW

Prime kVA/kW Certification
X-Series 50 28-38 kVA / 22-31 kW 26-35 kVA / 20-28 kW Non-regulated
X-Series 60 29-45 kVA / 23-36 kW 26-40 kVA / 21-32 kW Non-regulated
6BT 50 110-170 kVA / 88-136 kW 100-155 kVA / 80-124 kW Non-regulated
6BT 60 137-169 kVA / 110-135 kW 124-158 kVA / 100-127 kW Non-regulated
QSG12 50 409-455 kVA / 327-364 kW 370-416 kVA / 296-333 kW Non-regulated
QSG12 60 462-523 kVA / 370-418 kW 425-479 kVA / 340-383 kW Non-regulated
KTA19 50 562 kVA / 450 kW 503 kVA / 402 kW  Non-regulated
KTA19 60 629 kVA / 503 kW 570 kVA / 456 kW Non-regulated
KTA38 50 1020-1250 kVA / 816-1000 kW 926-1015 kVA  / 741-812 kW  Non-regulated
KTA38 60 1137-1265 kVA  / 909-1012 kW 1042-1153 kVA / 833-923 kW Non-regulated 
KTA50 50 1426-1675 kVA / 1141-1340 kW 1285-1500 kVA / 1028-1200 kW Non-regulated
KTA50 60   1404-1608 kVA / 1123-1286 kW Non-regulated
QSK60 50 1875-2750 kVA / 1500-2200 kW 1702-2047 kVA / 1362-1638 kW Depending on model certifications include: EPA Tier 2, TA Luft Compliant, or non-regulated
QSK60 60 2345-2825 kVA / 1876-2260 kW 2127-2308 kVA / 1702-1847 kW Depending on model certifications include: EPA Tier 2, TA Luft Compliant, or non-regulated

 

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

85-171 kW

107-214 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

63-74 kW

78-93 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

38-80 kW

47-99 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

43 kW

53 kVA

Connect with us