Generators | 4BTAA3.3 I-Range | Cummins Inc.

4BTAA3.3 I-Range

Frequency

60, 50 Hz
Rated for kW kVA
Prime 32 - 55 40 - 68
Standby 35 - 60 44 - 75

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Residential Home Standby
Commercial Industrial Generators
4BTAA3.3 I-Range Generator
  • Cummins medium-duty engine - Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes.
  • Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
  • Cooling system - Standard Integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
     

Features & Benefits

  • Robust & Reliable Engine
  • Alternator - Superior Efficiency with H class insulation
  • Cooling system with higher ambient capability
  • Integrated fuel tank for uninterrupted operations
  • 4 point lifting
  • Advanced microprocessor based controller
  • Unique enclosure design with enhanced system performance
     
Specifications
Engine     4 cycle, in-line, turbocharged after-cooled
Bore 95 mm (3.75 in.)
Stroke 115 mm (4.53 in.)
Displacement 3.3 litre (199 in3)
Cylinder Block  Cast Iron, 6 cylinder
Battery capacity 65 AH
Battery charging alternator 37 amps
Starting Voltage 12 Volt
Fuel system Direct Injection
Fuel Filter Spin-on fuel filters with water separator
Air cleaner type Dry replaceable element with restriction indicator
Lube oil filter type(s) Spin-on full flow filter
Standard cooling system  131°F (55°C) ambient radiator

 



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

36 kW

45 kVA

Standby

40 kW

50 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

44 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

45 kW

57 kVA

Standby

50 kW

63 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

40 kW

50 kVA

Standby

44 kW

55 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

55 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA