C Command Basic
C Command for MCRS Engines
The cost-effective basic system offers the flexibility to function with or without an engine room panel and features a variety of display options to ensure engine data is easily accessible.
All connections are centralized in a customer interface box (CIB), which helps simplify vessel installation. The CIB contains all ECM connections, start/stop logic, emergency stop button and OEM connections.
Engine Room Panel (ERP) Features
- ED-3 reads all engine data from the ECM and displays information in text and graphics. Includes fault code logging with text description
- Soft buttons control start/stop as well as alarm indication and acknowledgement
- Enclosed in an IP44-rated box designed for operation in harsh engine room environments
- Control Panel (CP)
- Electronic Digital Display (ED-3)
- Remote Control Panel (RP)
- Switch panel
- Back-up throttle
- Gear oil pressure
- Individual cylinder exhaust gas temperature
- Pre-lube