Construction Engines | Cummins Inc.

Let’s build something powerful together

Construction OEMs around the world depend on Cummins for innovative and reliable technologies to support their energy transition journeys. With engines that span from 2.8 liters up to 15 liters, and the power to choose between advanced diesel, hydrogen, hybrid, or electric—no other partner has the power of Cummins.

Advancing construction with sustainable solutions

Every worksite powered by Cummins helps build stronger communities and a better tomorrow using smarter, cleaner power.

x15 engine with construction equipment
Introducing the Next Gen X15 Off Highway

The X15 delivers unmatched power for the toughest applications, meeting global emissions standards with a single base engine architecture—while lowering operating costs and simplifying integration.

Next-level performance starts now
The QSF2.8 carries power ratings ranging from 49hp/37Kw to 74hp/55kW delivering up to 221 lb-ft / 300 Nm torque.
The F3.8 Performance Series carries power ranging from 74 hp / 55 kW to 154 hp / 115 kW delivering up to 457 lb-ft / 620 Nm torque.
The B4.5 Performance Series carries power ranging from 120 hp/ 90 kW to 200 hp/150 kW delivering up to 575 lb-ft / 780 Nm torque.
The B6.7 Performance Series carries power ranging from 155 hp / 116 kW to 326 hp / 243 kW delivering up to 1014 lb-ft / 1375 Nm torque.
The L9 Performance Series carries power ranging from 275 hp/ 205 kW to 430 hp / 321 kW delivering up to 1361 lb-ft / 1846 Nm torque.
The X12 Performance Series carries power ranging from 450 hp / 336 kW to -675 hp / 503 kW delivering up to 2048 lb-ft / 2778 Nm torque.

Power your whole worksite with a name you trust

Cummins’ versatile offerings include Ram Pickup and Chassis Cab work trucks, G-Drive power generators and more.

g-drive generator engine

Generator engines

Worker with wrench
Service to keep you moving

Choose from our network of over 9,000 service and distributor locations around the globe.

Power Onward™

At Cummins, we leverage our expertise to develop sustainable solutions that enable our customers’ success, positively impact our communities and protect our planet.

Connect with us