Generators | QSB7 I-Range | Cummins Inc.

QSB7 I-Range

Frequency

60, 50 Hz
Rated for kW kVA
Prime 128 - 182 160 - 227
Standby 140 - 200 175 - 250

Certification

EPA Tier 3, N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Residential Home Standby
Commercial Industrial Generators
QSB7 I-Range generator
  • Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Optional Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
     

Features & Benefits

  • 4 point lifting
  • Advanced microprocessor based sync compatible controller
  • Unique enclosure design with enhanced system performance
     
Specifications
Battery charging Alternator 70 amps
Starting Voltage 12 Volt, negative ground for C150D6el and C200D6el 24 Volt, negative ground for C175D5I, C200D5I and C220D5I
Fuel system Direct Injection
Air cleaner type Heavy duty air cleaner 
Lube oil filter type(s)  Stratapore lube oil filter
Standard cooling system 122°F (50°C) ambient radiator
   


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

128 kW

160 kVA

Standby

140 kW

175 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

160 kW

200 kVA

Standby

175 kW

219 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

144 kW

180 kVA

Standby

160 kW

200 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

160 kW

200 kVA

Standby

176 kW

220 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

182 kW

227 kVA

Standby

200 kW

250 kVA