X3.3 Q Range Generator

The Cummins X3.3 Q Range commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

Frequency

50 Hz
Rated for kW kVA
Prime 24 - 28 30 - 35
Standby 26.4 - 30 33 - 38

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Residential Home Standby
Small Business Standby
Standby Power
x3.3 q range generator


 

What makes the X3.3 special

The impressively compact, Europe-built X3.3 has a footprint of just 1.6 m2. That’s a lot of power in a small package. The optimized dimensions reduce your transportation costs too. And with a stackable design, storage is easier and warehousing costs lower.

Cummins has designed, engineered and manufactured the new Cummins X3.3, small, but so adaptable. Built in Europe to fully support its customers and their today's power needs.
       

Backed by powerful support

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the X3.3 is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features & Benefits

  • Engine: Rugged 4 cycle industrial diesel X series delivers reliable power and fast response to load changes
  • Alternator: Stamford S series Class H with low reactance 2/3 pitch windings
  • Controller: PS0600: simple operator interface with manual and remote start/stop control and shutdown fault indication  
  • Open and Enclosed: Versions available
  • Performance (LAT): Designed to work at high ambient temperature without derate
  • Fuel tank: 55l with 110% spillage catchment guaranteeing up to 9h at 75% PRP*
    • *See product sheet for specific model autonomy
  • Emissions compliance: Unregulated
  • Smaller and lighter: Improved power to weight ratio with excellent efficiency
  • Lifting and logistics: Optimized handling and storage needs with potential stackabiltiy
  • Sound attenuated: Quiet in operation and fully CE and UCKA compliant.
  • Paint: Enhanced APNR painting system
  • Optimized subsystems: Very simple to operate
  • Battery: Flooded/SLI technology battery
  • Battery charger: Included as standard equipment to ensure engine is always ready to start
  • Coolant heater: Included as standard equipment to ensure engine start during low ambient temperatures 
  • Easy to maintain: Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability: 
    • Performance you can depend on even at high altitudes and extreme temperatures
    • Extended coverage is available on the comprehensive worldwide warranty
       
Specifications
Engine X3.3-G1: 4 cycle, In-line, 4 cylinder diesel, naturally aspirated 
Bore 91.4mm
Stroke 127mm
Displacement 3.3 l
Cylinder block Alloy cast iron, in-line, 4 cylinder 
Starting voltage 12 Volts DC
Fuel system Direct Injection
Standard cooling system 50 ºC ambient radiator with coolant recovery system
Alternator Stamford S series, Brushless, 4 pole, single bearing, revolving field 
Controller PS0600, microprocessor-based , provides enhanced reliability and performance 
Battery capacity 75Ah
Fuel tank 55 l
Sound power level – LwA (enclosed) Measured: 92 dB(A)
Guaranteed: 96 dB(A)


To access our complete brochure library, click here.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

24 kW

30 kVA

Standby

26.4 kW

33 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

28 kW

35 kVA

Standby

30 kW

38 kVA

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.