Derrick Lay Barge DLB 1600 | Cummins Inc.
""
Marine

Derrick Lay Barge DLB 1600

by Alan Haig-Brown

Cummins Vessel Reference #697

The Lay Barge DLB 1600

The specifications are huge for Valentine Maritime’s new derrick equipped pipe laying barge. Accommodation for 300 people and a 1600-ton crane mounted on a 120 by 31.7 meter (393.6X104-foot) barge. VM’s DLB1600 was built over a three-year period at the Nanjing Tianshun Shipbuilding Co. Ltd., PRC. Registered in Panama, the barge has now been delivered to the Abu Dubai-based owners for work in the Arabian Gulf.


Cummins gen sets on the DLB 1600

The fully revolving 1600 MT crane is electrically operated with a 70-meter main hook boom and a total of 76.9 meters to the tip of the auxiliary hook boom. The barge is equipped with pipe lay gear capable of laying 4-inch to 60-inch outside diameter pipe to depths of 300 meters.


The DLB 1600 completeing a long tow.

The sophisticated ten-point mooring system features ten 150-MT single-drum electric driven MacGregor Plimsoll winches each loaded with 1500 meters of 52 m/m-diameter wire rope. All anchor lines are fitted with sensing devices for measuring tension, wire-rope pay in or out length and speed. Closed circuit TV cameras allow the tower to monitor the winch drums.

A Cummins KTA50-powered gen set on the DLB 1600.

A 26.8 by 3.3-meter helideck, mounted over the bow of the barge, is suitable for landing a Sikorshy S92/S61N helicopter. In addition to eight single berth, 14 twin-berth and 66 four-berth cabins, each with shower and toilet, the accommodation block includes galley, recreation rooms, hospital and offices.

The extensive construction and accommodation facilities are supported by massive electrical capabilities provided by ten Cummins-powered electric generators. Each of these is comprised of a Cummins KTA50 CP diesel engine driving an 1150 kW generator. The generators are paralleled and synchronized.


For further information:

Eyad Sowan
Business Development Manager-Marine
Cummins Middle East FZE
P.O. Box 17636, Jebel Ali Free Zone South Dubai UAE.
Tel: 971 4 806 0836
Mobile: 971 56 682 4534
Email: [email protected]

Karl Gooch
HHP Commercial Marine Business Manager
Cummins Europe, Middle East & CIS
Tel: 44 0 1327 886310
Mobile: 44 0 7917 064998
Mobex: 777 2266
Email: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...