Generator models | C110D5 | Cummins Inc.

C110D5

Frequency

50 Hz
Rated for kW kVA
Prime 88 110
Standby 88 110

Product Availability

Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BT5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

88 kW

110 kVA

Standby

88 kW

110 kVA

Contact Sales or find a Location