Generator models | C1300N6 | Cummins Inc.

C1300N6

Frequency

60 Hz
Rated for kW kVA
Standby 1300 1625

Product Availability

North America
1000kw engine

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60G - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

Standby

1300 kW

1625 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

1000 kW

1250 kVA

Contact Sales or find a Location