Generator models | C200D6 | Cummins Inc.

C200D6

Frequency

60 Hz
Rated for kW kVA
Prime 192 240
Standby 208 260
Continuous 151 189

Product Availability

Latin America
6ctaa8.3

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6CTAA8.3-G1 - Diesel

Rating

Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

192 kW

240 kVA

Standby

208 kW

260 kVA

Continuous

151 kW

189 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

205 kW

256 kVA

Standby

225 kW

281 kVA

Contact Sales or find a Location