Generator models | C300D2R | Cummins Inc.

C300D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 240 344
Standby 264 375
Continuous 199 249
Data Center Continuous 199 249

Product Availability

Africa Middle East, Asia Pacific, Latin America
qsl9 genset

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Prime

240 kW

344 kVA

Standby

264 kW

375 kVA

Continuous

199 kW

249 kVA

Data Center Continuous

199 kW

249 kVA

Contact Sales or find a Location