Cummins Quiet Gas Generators

Frequency

60, 50 Hz

Certification

EPA Tier 4

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Mobile
quiet gas generator model

Designed for tough commercial applications, the Cummins Quiet Gas Series generators are loaded with quality features. These include exceptionally low noise and vibration, easy installation, diagnostic capability, and digital regulation which maintains voltage stability as loads change. The Quiet Gas EFI is the first Electronic Fuel Injection generator set in the industry.

 

Features & Benefits

  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Warranty


To access our complete brochure library, click here.